Our Kinetix® LDAT Linear Stages provide high-speed, load-bearing linear motion out-of-the-box and are capable of pushing, pulling or carrying loads. These reliable linear actuators combine high levels of velocity, acceleration and peak thrust forces to maximize the performance of your systems.
Overview
- High velocity (to 5 m/s) and acceleration (5g standard, higher with review)
- Direct drive technology eliminates wear items associated with rotary-to-linear motion conversion
- Integrated linear bearing provides ability to carry a load without having to mount and align external bearings
- Pre-engineered solution helps you reduce engineering, design and documentation time
- Multiple mounting surfaces and methods provided
Typical applications for Kinetix LDAT Linear Stages include:
- Cartoning
- End-load case packing
- Top-load case packing
- Flying fillers
- Horizontal pouching
- Horizontal motion conveyors
- Tray and case forming
- In/Out feeds
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Integrated Linear Thruster Product Profile | LDAT-PP001 |
Certifications
- CE Marked
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.