We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.
Popular Resources/Quicklinks
Overview
- Includes products that range from controllers, I/O, and operator interface to drives, sensors, and more
- Includes many products from Rockwell Automation® and third-party vendors that include built-in EtherNet/IP™ connectivity
- Uses embedded switch technology to connect to Dual-port EtherNet/IP communication modules
- Offers access to comprehensive resources to ease product installation and configuration
- Offers a variety of products from our Encompass partners
Products
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| EtherNet/IP Media Planning and Installation Manual | 00148R0 |