Our Two-hand Control Monitoring Safety Relays detect faults in two-hand controls, wiring, and contactors safety circuits. These relays provide switching action as an intermediate relay. They are designed for use with mechanical and capacitive two-hand control units.
Overview
- Provides logic units for monitoring and interfacing two-hand control devices with a safety-related circuit
- Compatible with mechanical switches and the Bulletin 800Z Zero-Force Touch Buttons™ (based on model)
- Offers microprocessor-based models with safety-rated, solid-state outputs
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Specifications
Certifications
MSR7R/7C and MSR35H/HP
- CE Marked for all applicable directives
- c-Tick
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations
MSR125H/HP
- BG
- CE Marked for all applicable directives
- c-Tick
- cULus Listed
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Minotaur MSR7R 2 Hand Control Logic Unit Installation Instructions | MINOTR-IN005 | |
| Minotaur MSR35H/HP Monitoring Safety Relay - Installation Instructions | 440R-IN051 | |
| Minotaur MSR125H/HP Monitoring Safety Relay Installation Instructions | 440R-IN085 | |
| MSR300 Modular Safety Control System User Manual | 440R-UM003 |