Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.
Overview
- Supports Integrated Motion on EtherNet/IP™, integrated Sercos™ motion, and analog motion
- Supports full controller redundancy and removal and Removal Insertion Under Power (RIUP)
- Communicates via EtherNet/IP, ControlNet™, DeviceNet™, Data Highway Plus™, Remote I/O, SynchLink, and third-party process and device networks
- Lets you program using relay ladder logic, structured text, function block, and SFC languages
- Includes conformal coating on products that include a "K" in the catalog number, to help protect in harsh environments
- Includes a 1756 Slim Power Supply option for series B and C standard and 1756 XT Chassis, which offers a 29% reduction in width when space is limited
- Offers chassis with up to 17 slots in standard, conformal coated, and extreme temperature versions
On-Machine Controllers
- Delivers standard and safety On-Machine™ control that increases uptime and reduces cost
- Minimizes hardware in the control cabinet with placement directly on the machine
GuardLogix Safety Controllers
- Provides safety and integrated motion in the same chassis
- Offer TUV certification for SIL 3 functional safety (controller and safety partner required)
- Simplifies machine architecture and reduce system footprint with the Armor GuardLogix controller
- Can operate in environments with -25…+70 °C (-13…+158 °F) when used independently
- Can operate in environments with -20…+70 °C (-4…+158 °F) when used with FLEX™ I/O-XT modules
Extreme Environment Controllers
- Can operate in environments with -25…+70 °C (-13…+158 °F) when used independently
- Can operate in environments with -20…+70 °C (-4…+158 °F) when used with FLEX™ I/O-XT modules
Product Comparison
Feature |
5580 Controllers |
5570 Controllers |
|---|---|---|
| Performance | 5x…20x (Compared to a ControlLogix 5570 controller) |
2x (Compared to a ControlLogix 5560 controller) |
| Embedded Ethernet Port | 1 gigabit (Gb) | No |
| Local Programming Port | USB | USB |
| Energy Storage Module (ESM) Included | Yes | Yes |
| Onboard Display Included | Yes | Yes |
| Supported in Studio 5000 Automation Engineering & Design Environment™ | Yes | Yes |
| Non-volatile Memory | Secure Digital (SD) card | Secure Digital (SD) card |
| User Memory, Max | 40 MB | 32 MB |
| I/O Points, Max | 128,000 digital; 4,000 analog | 128,000 digital; 4,000 analog |
Additional Information
- ControlLogix Starter Kit — The ControlLogix Starter Kit is a discounted bundle of hardware and software that provides everything you need. Get started by choosing components to build a kit that is right for your environment.
- Our Integrated Architecture Solutions provide the foundation to drive plant-wide optimization efficiently and effectively, and enable you to respond competitively to the economy and changes in consumer demand.
- The What You Need to Know About Learning Logix blog and podcast series teaches experienced and new users of ControlLogix® controller systems how to use our controllers and software for maximum benefits.
Software
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Integrated Architecture Brochure | IA-BR005 | |
| Safety Capabilities Brochure | SAFETY-BR011 | |
| Armor ControlLogix and Armor GuardLogix Product Profile | 1756-PP019 | |
| Conformal Coating Protecting Your Investment Product Profile | IA-PP001 | |
| ControlLogix Starter Kit | 1756-SP401 |
Certifications
5560 ControlLogix Standard Controllers
- cULus
- CSA
- CE
- C-Tick
- ATEX
- KC
- FM
5560 GuardLogix Safety Controllers
- cULus
- CSA
- CE
- C-Tick
- ATEX
- KC
- FM
- TÜV
5560 ControlLogix Extreme Environment Controllers
- cULus
- CSA
- CE
- C-Tick
- ATEX
- KC
- FM
5570 ControlLogix Standard Controllers
- cULus
- CE
- C-Tick
- ATEX
- KC
5570 GuardLogix Safety Controllers
- cULus
- CE
- C-Tick
- ATEX
- KC
- FM
- TÜV
5570 ControlLogix Extreme Environment Controllers
- cULus
- CE
- C-Tick
- ATEX
- KC
5570 Armor GuardLogix On-Machine Safety Controller
- cULus
- CE
- RCM
- KC
- TÜV
For TÜV and SIL certification details, see the Safety Certificates and SIL link.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Applications
Our ControlLogix® controllers offer the memory, speed, and processing capabilities to meet the demands of basic plant floor applications to high-performance process and motion applications.
- Energy & Power Generation
- Food & Beverage — Dairy
- Mining & Metals
- On-ship
- Pulp & Paper
- Railway/Subway & On-vehicle
- Water/Wastewater
For process applications, these controllers:
- offer increased capacity, letting you execute more control strategies in each task
- significantly improve the amount of information to be exchanged between control and supervisory layers
- offer a significant improvement in the performance of redundant control applications
For motion applications, these controllers:
- provide high-speed motion command and axis trajectory planner execution for complex, high-performance motion applications
- are optimized for control of high performance motion drives on EtherNet/IP™ or Sercos™ interface
- support as many as 100 axes of integrated motion
For discrete applications, these controllers:
- significantly improve controller scan times using a faster dual-core CPU
- offer improved communication rates
- provide faster cross-loading for redundancy systems
Programmable Controllers Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® programmable controllers in their applications