Our Bulletin 889 Cable Spools can combine with field-attachable connectors to provide enhanced flexibility which allows for quick and simple installation typical of a full connector-based system. Red cable jackets let you easily identify safety applications.
Popular Resources/Quicklinks
Overview
889 Cable Spools, 22 AWG and 18 AWG PVC
- Offer 3-, 4-, 5-, and 6-conductor AWM styles
- Include 22 AWG or 18 AWG conductors
- Include IEC or automotive color-coded conductors
- Offer braided shielded or unshielded versions
- Offer yellow, blue, black, and red polyvinylchloride (PVC) cable jackets
889 Cable Spools, PUR 22 AWG and TPE 18 AWG
- Offer 4- or 5-conductor AWM styles
- Include 22 AWG or 18 AWG conductors
- Include IEC color-coded conductors
- Offer flex-rated cable design tested to 8 million cycles
- Include yellow cable jackets resist oil and chemicals
- Include red cable jackets identify safety networks on your machines
- Offer TPE jacket which resists weld-slag
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Connectivity & Network Media Brochure | CONEC-BR001 | |
| Essential Components: Connectivity and Ethernet Media Product Profile | 1585-PP004 | |
| Cordsets & Field Attachables Technical Data | 889-TD002 |