Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met. In material handling applications, material is allowed to pass through the protective field without shutting down the machine. In addition to muting, these modules monitor up to three light curtains with presence sensing device initiation (PSDI).
Overview
- Allows the automatic temporary suspension of the safety function if certain conditions are met
- Monitors up to three light curtains with presence sensing device initiation (PSDI)
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Specifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations
According to:
- Performance Level (PL) e and category 4 to EN ISO 13849-1: 2008
- SIL Claimed Level (SIL CL) 3 to IEC/EN 62061
- Safety Integrity Level (SIL 3) to IEC/EN 61508
Suitable to connect Type 4 light curtains or Type 2 self-testing light curtains according to IEC/EN 61496-1, cross fault monitoring in the light curtain.
Standards
- EN 61496-1:2004 + A1:2008
- IEC 61496-2:2006
- EN ISO 13849-1:2008
- EN 61508 Parts 1-7:1998-2000
- EN 50178:1997
- EN 62061:2005
- EN 61000-6-4:2007
- EN 61000-6-2:2005
Directives
- 2006/42/EC Machinery Directive
- 2004/108/EC EMC Directive
Product Safety Function
The MSR4x safety base control devices and the MSR4xE extension modules can be used in applications up to Safety Category 4 / SIL3/SIL CL3 (EN 61508 / EN 62061) and PLe (EN ISO 13849-1).
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Guardmaster Safety Relays Brochure | GLSAFE-BR003 | |
| Bulletin 445L Muting Controller Box Product Profile | 445L-PP007 | |
| Light Curtain Controller MSR22LM with Selectable Operating Modes | MINOTR-IN035 | |
| Bulletin 445L Muting Controller Box Installation Instructions | 445L-IN004 | |
| Bidirectional Muting with MSR42 Relay Quick Start Guide | CC-QS015 | |
| MSR42, GuardShield Micro 400, and Safe 2/Safe 4 Light Curtains Configuration Software User Manual | SAFETY-UM001 | |
| Floor Mounting Column and Cantilever User Manual | 445L-UM004 | |
| MSR42 Control Module User Manual | 440R-UM008 | |
| Safety Applications and Wiring Diagrams | SAFETY-WD001 | |
| Palletiser Functional Safety Specification | SAFETY-AT026 |