Our Kinetix® MMA Asynchronous Main Motors are three-phase AC induction motors optimized for our Kinetix 5700 servo drives and compatible with both Kinetix 7000 and PowerFlex® 750-series drives.
Get the most out of a wide range of heavy-duty applications that require the highest power and torque output with six different shaft heights and multiple speed ranges.
Achieve application and customer results with many configurable features and special options that make this motor successful across a variety of industries and applications.
Overview
- Provides expanded power output range, from 0.6...205 kW
- Offers increased rated speed options and max speed capabilities
- Offers added encoder options - with nine to select from, including SIL2 safety rated
- Includes enhanced bearing offerings; ball, roller, and high-speed options
- Includes extended mounting options, with foot and flange mounts for all sizes
- Offers improved temperate monitoring with added thermal sensors
- Includes protection options for humid or harsh environments
Typical applications include:
- Converting
- Wind/Unwind/Rewind
- Sheeters
- Flying Knife
- Material Handling
- Tire Building
- Metal Forming
Product Snapshot
MMA size |
Rated Speed, rpm |
Max Speed, rpm |
Rated Power, kW |
Rated Torque, N•m |
Peak Torque, N•m |
|---|---|---|---|---|---|
SH80 |
580…2600 |
1400…6000 |
0.6…8.6 |
10.5…31.5 |
21…88 |
SH100 |
580…2600 |
1400…6000 |
2.3…21.1 |
35.6…94.6 |
80…200 |
SH132 |
580…2600 |
1400…6000 |
6.4…48.4 |
90.7…217 |
200…400 |
SH160 |
580…2600 |
1400…6000 |
15.3…85.8 |
196…385 |
450…700 |
SH180 |
580…2200 |
1400…5200 |
22.6…109 |
285…618 |
730…1400 |
SH225 |
580…1800 |
1400…4300 |
39.6…205 |
573…1239 |
1200…2600 |
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Integrated Architecture Brochure | IA-BR005 |
Certifications
- UL/CSA
- CE
- UKCA
- TUV
- RCM (formerly C-Tick)
- KCC
- EAC
- China RoHS
- EU RoHS
- Morocco
- WEEE
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.