DeviceLogix™ Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, providing higher-performance and lower-cost distributed control.
Overview
- Supports simple control functions such as Boolean logic execution, signal-conditioning, event detection, and alarming in control system components
- Well suited for applications that require a quick and localized response to input events without the delays of network round-trip polling times
- Offers easy configuration for local logic with RSNetWorx™ for DeviceNet™ software
- Offers selected components such as distributed I/O, push buttons, relays, and distributed starters that communicate over a DeviceNet network
Products
Software
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Embedded I/O For DeviceNet Technical Data | 1799-TD001 | |
| DeviceLogix System User Manual | RA-UM003 | |
| POINT I/O and ArmorPOINT I/O DeviceLogix User Manual | 1734-UM015 | |
| DSA I/O for Distributed Starters User Manual | 100-UM005 | |
| DeviceLogix Technology for Industrial Applications | 193-AT001 |