Our Kinetix® RDD-Series™ Direct Drive Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components. The result is reduced energy consumption, faster settling times and better overall control of the load.
Overview
- Delivers high torque at low speeds to match application needs
- Bearingless-housed configuration for applications where the load is already supported by its own bearings
- Continuous torque range of 32.7…426 Nm (289…3770 lb-in.)
- Simplified mechanics and reduced part count decreases downtime and maintenance
- Seamless integration with our Integrated Architecture solution with a single environment for programming, control and data collection
- Heidenhain high-resolution absolute encoders, single- and multi-turn options
- Windings optimized for use with our Kinetix servo drives
- Environmental protection to IP65
Typical applications for our RDD-Series™ Servo Motors include:
- Axes with high-power and high-performance requirements
- Replace mechanical gear reduction (gear boxes, belts, pulleys)
- Tight space constraints
Tools & Resources
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Integrated Architecture Brochure | IA-BR005 | |
| Kinetix Motion Control Selection Guide | KNX-SG001 | |
| Rotary Direct Drive Bearingless Motors Installation Instructions | RDB-IN002 |
Certifications
- CE marked
- CSA
- C-Tick
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.