Our Kinetix® MPAI Electric Cylinders are compact, lightweight, high-force actuators that serve as a cost-effective alternative to hydraulic solutions. These ready-to-install electric cylinders are energy efficient and help increase machine flexibility, including precise, multi-point positioning.
Overview
- Fully assembled and ready to mount
- Operates without externally mounted limit or home switches
- No pipes, valves, air or oil supply required
- Flexible control (unlike fluid power cylinders)
- Food-grade option
- Durable two-part white epoxy coating and corrosion-resistant stainless fasteners
- Stroke lengths up to 450 mm, speeds as fast as 550 mm/s, and positioning repeatability of ± 0.02 mm
- Stainless-steel piston rod actuators with Viton® seals
- Full setup and programming support in Studio 5000 Logix Designer® software
- Easy sizing and operating life estimates using FactoryTalk® Motion Analyzer software
- 3D CAD files are available to simplify mechanical and electrical design
- Available with or without 24V DC holding brakes
Typical applications for our Kinetix MPAI Electric Cylinders include:
- Material handling
- Volumetric filling and process control
- Fabrication
- Push, pull, eject, press or clamp parts
- Packaging
- Electronic assembly
- Insertion systems
- Inspection and test equipment
Documentation
| Resource | Publication Number | Language |
|---|---|---|
| Integrated Architecture Brochure | IA-BR005 | |
| MP-Series and TL-Series Electric Cylinders Product Profile | MOTION-PP004 |
Certifications
CE Marked for all applicable directives
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.